1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Button Power Switch for Hoists, for Indirect Electric Device Control, COB60 Series (COB63)

SWITCH UNIT

Push Button Power Switch for Hoists, for Indirect Electric Device Control, COB60 Series (COB63)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

COB 60 Series is push button switches for indirect control operated through an electromagnetic switch.
[Features]
· Small, lightweight and economic. Features a built-in button packing construction with the button packing attached to the inside of the case.
· Highly impact-resistant ABS case is light, free of electric shock hazard and can be used safely.
· With machine interlock. The switch disallows simultaneous inputs, such as top/bottom and east/west, enabling safe use.
[Applications]
· Ideal for indirect control by operation through an electromagnetic switch.

Features

●A push-button switch operated through an electromagnetic switch.
●Protection structure IP65(JIS C 0920).

Usage

●A push-button switch for electromagnetic switch operation.

Specification

●SPQ(piece):1
●Rated: AC220V-2A, AC440V: 1A

Materials

●ABS Resin(equivalent to 7.5 YR 7/13)
Part Number
COB63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures Number of buttons
(piece)
Lettering plate Contact Configuration Compatible cable diameter range
(φ)
Dimension vertical
(mm)
Dimension width
(mm)

฿ 2,466.75

SWITCH UNIT 1 Piece(s) Same day Button packing built-in structure6UP, DOWN, EAST, WEST, SOUTH, NORTH1a-1a-1a-1a-1a-1a17.2 to 18.436560

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) AC500 Rated Current(A) 5 Connection Terminal M4 Screw
Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Operating Voltage(V) AC220, AC440
Rated current used AC 15 inductive load (AC 220 V)(A) 2 Rated use current AC 15 inductive load (440 VAC)(A) 1 Representative Standard PSE
Protective Structure IP65 Dimension depth(mm) 46

Please check the type/dimensions/specifications of the part COB63 in the Push Button Power Switch for Hoists, for Indirect Electric Device Control, COB60 Series series.

Products with similar specification

Part Number
COB61
COB62
COB64
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFeatures Number of buttons
(piece)
Lettering plate Contact Configuration Compatible cable diameter range
(φ)
Dimension vertical
(mm)
Dimension width
(mm)

฿ 942.31

1 Piece(s) Same day Button packing built-in structure2UP, DOWN1a-1a11.4 to 12.622560

฿ 1,709.16

1 Piece(s) 5 Day(s) Button packing built-in structure4UP, DOWN, EAST, WEST, SOUTH, NORTH1a-1a-1a-1a14.3 to 15.530560

฿ 4,734.38

1 Piece(s) Same day Button packing built-in structure/includes ON-OFF switch8ON, OFF, UP, DOWN, EAST, WEST, SOUTH, NORTH1a–OFF–1a–1a–1a–1a–1a–1a15.7 to 17.143065