1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Voltage Logger (5 VDC)

OSCILLOSCOPE DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,266.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC voltage 1ch. MAX5V. A small logger. LR5042

[Features]
· A small logger that, despite being small, can always and easily be used for making measurements.
· Data mini series compact logger.
· Easy to operate with a long-term recording capability for data such as temperature, voltage, current, instrumentation signals and pulse.
· A reinvention of the popular data mini series.
· A handy logger that includes features and functions such as 7 times the recording capacity of former models, data import capability even during recording, continuous measurement even during battery replacement, intuitive PC software and thermocouple temperature measurement.
· Flexible and easy to use for taking measurements at single and multiple locations.
· This data logger is compact and ideal for any application that requires simple set-up but long-term, reliable recording capabilities.

 
Part Number
LR5042
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,266.67

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Usage Form Handy Input measurement target Voltage/current Number of input channels(ch) 1
Analog measurement range(mV/div) 5000 Maximum Sampling Speed(μs) 1000000 Number of records(M words/ch) 0.06
Battery drive time(h) 1440 to 17520 Input channel details DC Voltage 1 ch Standard CE
Waterproof IP54 Drip-proof Construction

Please check the type/dimensions/specifications of the part LR5042 in the Voltage Logger (5 VDC) series.