1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheath Type Temperature Sensor LR9621 for Use with LR5011

OSCILLOSCOPE DATA LOGGER

Sheath Type Temperature Sensor LR9621 for Use with LR5011
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,766.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature sensor for LR5011. Sheath type 1 m. LR9621

[Features]
· Temperature range: 40 to 120°C.
· Response time: approx. 90 seconds (90% response rate).
· Waterproofing: None.
· Materials: Cable: Silicone, metal tip: SUS304.

 
Part Number
LR9621
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,766.67

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument For Hygrothermometer / Temperature and Humidity Sensor Type Other
Temperature Measuring Range -40°C to 120°C Compatible Model LR5011 Size 1m

Please check the type/dimensions/specifications of the part LR9621 in the Sheath Type Temperature Sensor LR9621 for Use with LR5011 series.