Digital Multi Meter CD800A

Brand :
SANWA_ELE_INST

Caution

    Product Description

    Popular model with hard protective cover

    [Features]
    · Easy to carry with integrated case.
    · 4,000 count.
    · 0.7% full accuracy.
    · Condenser capacity measurement
    · Note: Not suitable for measurement of condensers with large leakage current.
    · Frequency measurement (sine wave AC only).
    · Data hold/range hold.
    · Relative value measurement.
    · Auto power off (after approximately 30 minutes) can be canceled.
    · Applied voltage 0.4 V low power ohm continuity range.
    · Protective body cover that transforms to a stand.
    · With angular chip fixed resistance unit measurement auxiliary function inside the cover.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Multi Meter CD800A | SANWA_ELE_INST | MISUMI Thailand