1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precise and Fast Operation Battery Hi-Tester 3561

MEASUREMENT ACCESSORIES

Precise and Fast Operation Battery Hi-Tester 3561
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 98,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact secondary battery HiTester. Tabletop type. 3561

[Features]
· High-precision, high-resolution measurement ideal for high-speed production lines.
· Measurement error detection.
· Detects test probe contact failure and broken leads, for greater measurement reliability.
· Self-calibration.
· Minor drift and gain fluctuations within the internal measurement circuitry are automatically corrected to maintain high accuracy.
· Measurement value storage.
· Store up to 400 measurement values by external trigger input. Bulk transfer to a computer is possible.
· Averaging function.
· Stable readings can be consistently obtained by averaging two to 16 measurements.
· Statistical calculations.
· Apply statistical calculations on up to 30,000 data points to facilitate process and quality control.
· Calculation items.
· Total data count, valid data count, maximum, minimum and average values, standard deviation, population standard deviation and process capability index (Cp, CpK).
· Save measurement setting configurations.
· Up to 126 measurement configurations such as comparator setting criteria can be saved and reloaded.
· Saved configurations can be selected externally.
· Measurement function, resistance measurement range, auto-range setting, zero-adjust setting data, sampling rate, trigger source, delay setting, averaging and comparator settings, statistical calculation setting, display switching and key-lock.

Part Number
3561 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 98,400.00

฿ 73,800.00

MEASUREMENT ACCESSORIES 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Features 1 AC Low Resistance Meter Features 2 10μΩ to 3Ω Features 3 Battery HiTester
Features 4 For small secondary battery Features 5 RS-232C interface provided Standard CE