1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature sensor 9680-50

MEASUREMENT ACCESSORIES

Temperature sensor 9680-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,733.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature and humidity sensor for 3641/3670. 1 m. 9680-50

[Features]
· For recoding temperature, humidity, and voltage.
· Dedicated sensor enables temperature and humidity to be measured and recorded at regular intervals.
· Temperature 2ch.Temperature sensor 9682 series.
· Temperature and humidity 1ch each. Temperature and humidity sensor 9680-50 series.
· Temperature 1ch.Temperature sensor 9631 series.
· 2ch measurement can record 16,000 data instances, and 1ch measurement can record 32,000 data instances.
· Simultaneous recording and data collection possible.
· The two power sources of a battery and AC adapter enable long-term logging.
· Simple waterproof construction (IP54).

 
Part Number
9680-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,733.33

MEASUREMENT ACCESSORIES 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Features 1 Temperature and Humidity Sensor for 3641 / 3670 Features 2 Temperature/Humidity 1ch each Features 3 1m