Single-phase POWER HiTESTER 3333-01

Caution
Product Description
Power meter for single-phase equipment. Inexpensive, single-function type. Inverter compatible, 45Hz to 5KHz. With GP-IB. 3333-01
[Features]
· Inverter compatible.
■ Three meters in one portable device.
· Selectable simultaneous display of voltage, current, power (active or apparent) or power factor.
■ Easy-to-see display.
· Bright emissive numeric and unit symbol display.
■ Quick and simple settings.
· Press the SET key to display settings.
■ Clearly visible instrument status.
· Display hold, remote control and key-lock states are indicated separately.
■ Easy range setting.
· Select current range simply by pressing the button (accepts up to AC30A including auto-ranging).
· No voltage range setting required (accepts up to AC30V).
■ Check for errors at a glance.
· Warning lights indicate out-of-range input to model 3333 when measuring voltage and current of distorted waveforms, such as in power switching circuits.
■ Convenient functions.
· Key lock (SHIFT+KEY LOCK keys): Useful for avoiding inadvertent operations on production lines.
· Data print (SHIFT+DATA OUT keys): Obtain hard copies of measurement data using the optional printer model 9442.