1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp On AC/DC HiTester 3287

MEASUREMENT PROBE

Clamp On AC/DC HiTester 3287
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,053.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum 100A. AC/DC digital clamp meter 3287.

[Features]
· 16 mm slim profile for easy access to crowded wires.
· The 3287 also accurately measures small current in the 10A range, true RMS AC mode.
· Compact, but features voltage, resistance, and continuity check functions.

Features

●AC/DC dual clamp current meter, 16mm thickness slim body.

Specification

●Direct Current(A):100
●Alternating Current(A):100
●DC Voltage(V):600
●AC Voltage(V):600
●Resistance(Ω):41.99M
●SPQ(piece):1
●Maximum Display: 4199 counts
●Maximum Measuring Conductor Diameter: 35mm 
●W x D x H: 57 x 16 x 180mm
●Power Supply: Lithium Coin Cell Battery(CR2032) x 1(accessory)
●Detection Method: True Effective Value Rectification(RMS)
Part Number
3287
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,053.33

MEASUREMENT PROBE 1 Piece(s) 45 Day(s)

Loading...

  1. 1
 

Basic Information

Features 1 Slim AC/DC Clamp Tester Features 2 Effective value type Features 3 Up to AC/DC100 A

Please check the type/dimensions/specifications of the part 3287 in the Clamp On AC/DC HiTester 3287 series.