1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Fan / □92 mm Series (Part Number)

HEAT MEASURES FAN

DC Fan / □92 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 534.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Fan / □92 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 92x92
● Thickness (mm.) : 25, 32 and 38
● Rated Voltage : 12,24 and 48 VDC
● Life Expectancy(h) : 30,000 and 40,000
● Material
Frame: Resin(ABS/PBT)
Blade: Resin(PPHOX)
[Application]
Cooling fans are used to cool electronic devices.

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□92
●Thickness(mm):25
●Rated Voltage(V):DC12
●Air Volume(m3/min):1.450
●Static Pressure(Pa):45.0
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G0924H202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Features

฿ 1,112.90

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10[Other] 32mmDC24VNAStandard (general purpose)1.593251With ribsH40000-

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 92x92 Safety standards UL / TUV / CSA
Frame Material Resin

Please check the type/dimensions/specifications of the part 9G0924H202 in the DC Fan / □92 mm Series series.

Products with similar specification

Part Number
9A0912M402
9A0912S401
9A0924G402
9G0924H2D01
9G0924S201
9G0924S2D01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Features

฿ 537.68

1 Piece(s) 5 Day(s) 1025mmDC12VNAStandard (general purpose)1.042722.6With ribsM40000-

฿ 610.09

1 Piece(s) 5 Day(s) 1025mmDC12VPulseStandard (general purpose)1.663956.1With ribsS40000-

฿ 3,653.00

1 Piece(s) 16 Day(s) 1025mmDC24VNAStandard (general purpose)1.764366.5With ribsG30000-

฿ 1,184.52

1 Piece(s) 5 Day(s) 10[Other] 32mmDC24VLockStandard (general purpose)1.593251With ribsH40000-

฿ 1,238.32

1 Piece(s) 5 Day(s) -[Other] 32mmDC24VPulseStandard (general purpose)23877With ribsS40000-

฿ 1,238.32

1 Piece(s) 5 Day(s) 10[Other] 32mmDC24VLockStandard (general purpose)23877With ribsS40000-