(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC Fan / □92 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 92x92
● Thickness (mm.) : 25, 32 and 38
● Rated Voltage : 12,24 and 48 VDC
● Life Expectancy(h) : 30,000 and 40,000
● Material
Frame: Resin(ABS/PBT)
Blade: Resin(PPHOX)
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
9G0912H201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Life Expectancy (h) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,184.52 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | [Other] 32mm | DC12V | Pulse | Standard (general purpose) | 1.59 | 32 | 51 | With ribs | H | 40000 | - |
Loading...
Model | DC Fan | Frame Size | 92x92 | Safety standards | UL / TUV / CSA |
---|---|---|---|---|---|
Frame Material | Resin |
Please check the type/dimensions/specifications of the part 9G0912H201 in the DC Fan / □92 mm Series series.
Part Number |
---|
9A0912M402 |
9A0912S401 |
9A0924G402 |
9G0912H202 |
9G0912S201 |
9G0924A2011 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Life Expectancy (h) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 25mm | DC12V | NA | Standard (general purpose) | 1.04 | 27 | 22.6 | With ribs | M | 40000 | - | ||
฿ 610.09 | 1 Piece(s) | 5 Day(s) | 10 | 25mm | DC12V | Pulse | Standard (general purpose) | 1.66 | 39 | 56.1 | With ribs | S | 40000 | - | ||
฿ 3,653.00 | 1 Piece(s) | 16 Day(s) | 10 | 25mm | DC24V | NA | Standard (general purpose) | 1.76 | 43 | 66.5 | With ribs | G | 30000 | - | ||
฿ 1,112.90 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 32mm | DC12V | NA | Standard (general purpose) | 1.59 | 32 | 51 | With ribs | H | 40000 | - | ||
฿ 1,238.32 | 1 Piece(s) | 5 Day(s) | - | [Other] 32mm | DC12V | Pulse | Standard (general purpose) | 2 | 38 | 77 | With ribs | S | 40000 | - | ||
฿ 1,633.00 | 1 Piece(s) | Quote | 10 | [Other] 32mm | DC24V | Pulse | Standard (general purpose) | 2.5 | 44 | 115 | Without Gusset | A | 40000 | - |
How can we improve?
How can we improve?