1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan / □52 mm Series (109P0505M701)

HEAT MEASURES FAN

DC Fan / □52 mm Series (109P0505M701)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□52 mm).

 
Part Number
109P0505M701
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)

฿ 1,046.48

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) DC5VPulse0.2052221.4M60000

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 52x52 Frame thickness 15mm
Classification Standard (general purpose) Safety standards UL / TUV / CSA Frame Shape With ribs
Frame Material Resin

Please check the type/dimensions/specifications of the part 109P0505M701 in the DC Fan / □52 mm Series series.

Products with similar specification

Part Number
109P0505M702
109P0512A701
109P0512A702
109P0512H701
109P0512M701
109P0524H701
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)

฿ 1,048.39

1 Piece(s) Available 5 Day(s) DC5VNA0.2052221.4M60000

฿ 1,066.29

1 Piece(s) Available 5 Day(s) DC12VPulse0.3753669.7A40000

฿ 1,059.43

1 Piece(s) Available 5 Day(s) DC12VNA0.3753669.7A40000

฿ 1,056.39

1 Piece(s) Available 5 Day(s) DC12VPulse0.2552731.9H60000

฿ 1,056.39

1 Piece(s) Available 5 Day(s) DC12VPulse0.2052221.4M60000

฿ 1,046.86

1 Piece(s) Available 5 Day(s) DC24VPulse0.2552731.9H60000