(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC Fan / □40 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 40x40
● Thickness (mm.) : 20, 25, 38 and 40
● Life Expectancy(h): 40,000 , 60,000 and 100,000
● Material
Frame: Aluminum and Resin
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
109P0412M702 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,048.39 | HEAT MEASURES FAN | 7 Piece(s) | Available | 5 Day(s) | - | 15mm | DC12V | NA | Standard (general purpose) | 0.15 | 24 | 53 | With ribs | Resin | M | 60000 |
Loading...
Model | DC Fan | Frame Size | 40x40 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 109P0412M702 in the DC Fan / □40 mm Series series.
Part Number |
---|
109P0405H302 |
109P0405H602 |
109P0405H701 |
109P0412M901 |
109P0412M902 |
109P0412M9D01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 911.78 | 1 Piece(s) | Available | 5 Day(s) | - | [Other] 28mm | DC5V | NA | Standard (general purpose) | 0.32 | 37 | 102.9 | With ribs | Resin | H | 40000 | |
฿ 1,048.39 | 1 Piece(s) | Available | 5 Day(s) | - | 20mm | DC5V | NA | Standard (general purpose) | 0.225 | 33 | 65.7 | With ribs | Resin | H | 40000 | |
฿ 1,055.24 | 1 Piece(s) | Available | 5 Day(s) | 10 | 15mm | DC5V | Pulse | Standard (general purpose) | 0.18 | 28 | 75.5 | With ribs | Resin | H | 60000 | |
฿ 833.91 | 1 Piece(s) | Available | 5 Day(s) | - | 10mm | DC12V | Pulse | Standard (general purpose) | 0.12 | 21 | 27 | With ribs | Resin | M | 40000 | |
฿ 831.48 | 1 Piece(s) | 5 Day(s) | - | 10mm | DC12V | NA | Standard (general purpose) | 0.12 | 21 | 27 | With ribs | Resin | M | 40000 | ||
฿ 950.91 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10mm | DC12V | Lock | Standard (general purpose) | 0.12 | 21 | 27 | With ribs | Resin | M | 40000 |
How can we improve?
How can we improve?