1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Fan / □40 mm Series (Part Number)

HEAT MEASURES FAN

DC Fan / □40 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 831.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Fan / □40 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 40x40
● Thickness (mm.) : 20, 25, 38 and 40
● Life Expectancy(h): 40,000 , 60,000 and 100,000
● Material
Frame: Aluminum and Resin
[Application]
Cooling fans are used to cool electronic devices.

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□40
●Thickness(mm):20
●Rated Voltage(V):DC12
●Air Volume(m3/min):0.225
●Static Pressure(Pa):65.7
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109P0424G302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

฿ 1,059.43

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -[Other] 28mmDC24VNAStandard (general purpose)0.4242179With ribsResinG40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 40x40 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109P0424G302 in the DC Fan / □40 mm Series series.

Products with similar specification

Part Number
109P0405H302
109P0405H602
109P0405H701
109P0424G3023
109P0424G3D013
109P0424H3013
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

฿ 911.78

1 Piece(s) Available 5 Day(s) -[Other] 28mmDC5VNAStandard (general purpose)0.3237102.9With ribsResinH40000

฿ 1,048.39

1 Piece(s) Available 5 Day(s) -20mmDC5VNAStandard (general purpose)0.2253365.7With ribsResinH40000

฿ 1,055.24

1 Piece(s) Available 5 Day(s) 1015mmDC5VPulseStandard (general purpose)0.182875.5With ribsResinH60000

฿ 1,621.55

1 Piece(s) 5 Day(s) 10[Other] 28mmDC24VNAStandard (general purpose)0.4242179With ribs (1U compatible)ResinG40000

฿ 1,694.71

1 Piece(s) 5 Day(s) 10[Other] 28mmDC24VLockStandard (general purpose)0.4242179With ribs (1U compatible)ResinG40000

฿ 1,402.84

1 Piece(s) 5 Day(s) 10[Other] 28mmDC24VPulseStandard (general purpose)0.3237102.9With ribs (1U compatible)ResinH60000