1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Fan / □120 mm Series (Part Number)

HEAT MEASURES FAN

DC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,048.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Fan / □120 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 25 and 38
● Rated Voltage : 12 VDC, 24 VDC and 48 VDC
● Noise Minimum/Maximum (dB) : 17 and 51
● Material
Frame: Resin(ABS/PBT)
Blade: Resin(PPHOX)
[Application]
Cooling fans are used to cool electronic devices.

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□120
●Thickness(mm):25
●Air Volume(m3/min):2.500
●Static Pressure(Pa):53.9
●Sound Pressure Level (dB (A)):40
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G1224H401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

฿ 1,291.64

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC24VPulseStandard (general purpose)2.54064With ribsResinH40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 120x120 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9G1224H401 in the DC Fan / □120 mm Series series.

Products with similar specification

Part Number
9G1212F401
9G1212G102
9G1212G1D01
9G1224H402
9G1224H4021
9G1224H4D01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

฿ 1,299.87

1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)1.983542With ribsResinF40000

฿ 1,428.00

1 Piece(s) 5 Day(s) -38mmDC12VNAStandard (general purpose)3.8849135With ribsResinG40000

฿ 1,505.42

1 Piece(s) 5 Day(s) 1038mmDC12VLockStandard (general purpose)3.8849135With ribsResinG40000

฿ 1,223.23

1 Piece(s) 5 Day(s) -25mmDC24VNAStandard (general purpose)2.54064With ribsResinH40000

฿ 1,223.23

1 Piece(s) 5 Day(s) 1025mmDC24VNAStandard (general purpose)2.54064Without GussetResinH40000

฿ 1,299.87

1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)2.54064With ribsResinH40000