(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC Fan / □120 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 25 and 38
● Rated Voltage : 12 VDC, 24 VDC and 48 VDC
● Noise Minimum/Maximum (dB) : 17 and 51
● Material
Frame: Resin(ABS/PBT)
Blade: Resin(PPHOX)
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
9S1212F4D01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,547.76 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | 25mm | DC12V | Lock | Quiet | 2 | 30 | 30 | With ribs | Resin | F | 40000 |
Loading...
Model | DC Fan | Frame Size | 120x120 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 9S1212F4D01 in the DC Fan / □120 mm Series series.
Part Number |
---|
9G1212F401 |
9G1212G102 |
9G1212G1D01 |
9S1212L401 |
9WF1224H1D01 |
9WG1224G102-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,299.87 | 1 Piece(s) | 5 Day(s) | - | 25mm | DC12V | Pulse | Standard (general purpose) | 1.98 | 35 | 42 | With ribs | Resin | F | 40000 | ||
฿ 1,428.00 | 1 Piece(s) | 5 Day(s) | - | 38mm | DC12V | NA | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
฿ 1,505.42 | 1 Piece(s) | 5 Day(s) | 10 | 38mm | DC12V | Lock | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
฿ 1,544.13 | 1 Piece(s) | 5 Day(s) | - | 25mm | DC12V | Pulse | Quiet | 1.36 | 17 | 14.9 | With ribs | Resin | L | 40000 | ||
฿ 4,044.64 | 1 Piece(s) | Available | 5 Day(s) | 10 | 38mm | DC24V | Lock | Oilproof | 3.34 | 46 | 100 | With ribs | Resin | H | 40000 | |
฿ 5,294.86 | 1 Piece(s) | 5 Day(s) | 10 | 38mm | DC24V | NA | Waterproof | 3.88 | 49 | 135 | Without Gusset | Aluminum | G | 80000 |
How can we improve?
How can we improve?