1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan / ⌀200 mm Series (Part Number)

HEAT MEASURES FAN

DC Fan / ⌀200 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8,142.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Fan / ⌀200 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : Outer Diameter 200
● Thickness (mm.) : 70
● Rated Voltage : 24 VDC
● Life Expectancy(h) : 40000/60℃ (70000/40℃)
● Operating temperature[˚C] : -20~+60
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
9EC2024H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,142.80

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Ø200 Frame thickness 70mm
Rated Voltage DC24V Sensor specifications Pulse Classification Standard (general purpose)
Safety standards UL / TUV / CSA Maximum air flow (DC input)(m3/min) 11 Sound pressure level (for DC input)(dB) 60
Maximum static pressure (for DC input)(Pa) 360 Frame Shape With ribs Frame Material Aluminum
Speed ​code H Life Expectancy(h) 40000

Please check the type/dimensions/specifications of the part 9EC2024H001 in the DC Fan / ⌀200 mm Series series.