(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (⌀172 mm).
Part Number |
---|
109E4724H4D01 |
109E4724H401 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sensor specifications |
---|---|---|---|---|---|---|---|
฿ 3,750.58 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | Lock | ||
฿ 3,750.58 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | Pulse |
Loading...
Model | DC Fan | Frame Size | Ø172 | Frame thickness | 25mm |
---|---|---|---|---|---|
Rated Voltage | DC24V | Classification | Standard (general purpose) | Safety standards | UL / TUV / CSA |
Maximum air flow (DC input)(m3/min) | 6.4 | Sound pressure level (for DC input)(dB) | 57 | Maximum static pressure (for DC input)(Pa) | 135 |
Frame Shape | Side cut type | Frame Material | Aluminum | Speed code | H |
Life Expectancy(h) | 40000 | Size | φ172 x 147 |
How can we improve?
How can we improve?