1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Fan/□80 mm Series (Part Number)

DC Fan/□80 mm Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 537.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By utilizing ball bearings, high performance and high reliability are achieved. We offer a rich product lineup (□80 mm)

*Fan main body mounting bracket (screws, nuts, etc.) not included. These must be provided by the customer.

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□80
●Thickness(mm):25
●Rated Voltage(V):DC12
●Air Volume(m3/min):1.030
●Static Pressure(Pa):35.3
●Sound Pressure Level (dB (A)):29
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9A0812F401
9A0812H401
9A0812H4011
9A0812H402
9A0824G401
9A0824G402
9A0824H402
9A0824S4D01
9A0824S4011
9A0824S402
9G0824G1D01
9G0824H1011
9GV0812P4J03
9S0812F4D01
9S0812F401
9S0824M401
9WP0812H4D01
9WP0812H401
9WP0824H4D01
9WP0824H401
9WP0848S4D01
9WP0848S401
109P0812C601
109P0812H6D01
109P0812H601
109P0812H602
109P0812M6D01
109P0812M601
109P0812M602
109P0824H6D01
109P0824H601
109P0824M6D01
109P0824M601
109P0848H601
109R0805F4D01
109R0805F401
109R0805F402
109R0805F4021
109R0805M402
109R0805M4021
109R0812F401
109R0812F4011
109R0812G4D01
109R0812G401
109R0812G4011SALE
109R0812G402
109R0812G4021
109R0812H4D01
109R0812H4D011
109R0812H401
109R0812H402
109R0812H4021
109R0812L401
109R0812L402
109R0812L4021
109R0812M4D01
109R0812M4D011
109R0812M401
109R0812S4D01
109R0812S4D011
109R0812S401
109R0812S4011
109R0812S402
109R0812S4021
109R0824F4D01
109R0824G4D01
109R0824G401
109R0824H4D01
109R0824H4011
109R0824L401
109R0824M4D01
109R0824M401
109R0824M4011
109R0824S4D01
109R0824S401
109R0824S402
109R0824S4021
109R0848K4011
109R0848S4D01
109R0848S401
109R0848S402
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Features

฿ 626.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF40000-

฿ 576.39

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH40000-

฿ 576.39

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.032935.3Without GussetH40000-

฿ 537.68

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC12VNAStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH40000-

฿ 610.09

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.54080.3With ribsG30000-

฿ 537.68

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VNAStandard (general purpose)UL / TUV / CSA1.54080.3With ribsG30000-

฿ 537.68

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) -25mmDC24VNAStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH40000-

฿ 626.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)UL / TUV / CSA1.23448With ribsS40000-

฿ 610.09

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.23448Without GussetS40000-

฿ 537.68

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VNAStandard (general purpose)UL / TUV / CSA1.23448With ribsS40000-

฿ 1,677.92

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -38mmDC24VLockStandard (general purpose)UL / TUV / CSA2.5551211With ribsG40000-

฿ 1,737.68

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1038mmDC24VPulseStandard (general purpose)UL / TUV / CSA2.2849171Without GussetH40000-

฿ 1,610.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.7246110With ribsJ40000With PWM control

฿ 1,639.04

HEAT MEASURES FAN 1 Piece(s) 98 Day(s) 1025mmDC12VLockQuietUL / TUV / CSA0.932435.5With ribsF40000-

฿ 1,762.63

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VPulseQuietUL / TUV / CSA0.932435.5With ribsF40000-

฿ 1,544.13

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VPulseQuietUL / TUV / CSA0.832227.5With ribsM40000-

฿ 2,713.90

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VLockWaterproofUL / TUV / CSA1.032935.3With ribsH60000-

฿ 2,508.96

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC12VPulseWaterproofUL / TUV / CSA1.032935.3With ribsH60000-

฿ 2,244.04

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC24VLockWaterproofUL / TUV / CSA1.032935.3With ribsH60000-

฿ 2,496.00

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) 1025mmDC24VPulseWaterproofUL / TUV / CSA1.032935.3With ribsH60000-

฿ 2,476.10

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC48VLockWaterproofUL / TUV / CSA1.23448With ribsS40000-

฿ 2,190.97

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 1025mmDC48VPulseWaterproofUL / TUV / CSA1.23448With ribsS40000-

฿ 1,251.43

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC12VPulseStandard (general purpose)-1.073946With ribsC60000-

฿ 800.19

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1020mmDC12VLockStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH60000-

฿ 910.10

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH60000-

฿ 755.95

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -20mmDC12VNAStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH60000-

฿ 816.42

HEAT MEASURES FAN 8 Piece(s) 5 Day(s) -20mmDC12VLockStandard (general purpose)UL / TUV / CSA0.672518.6With ribsM60000-

฿ 889.91

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.672518.6With ribsM60000-

฿ 755.95

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC12VNAStandard (general purpose)UL / TUV / CSA0.672518.6With ribsM60000-

฿ 816.42

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -20mmDC24VLockStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH60000-

฿ 880.77

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC24VPulseStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH60000-

฿ 816.42

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC24VLockStandard (general purpose)UL / TUV / CSA0.672518.6With ribsM60000-

฿ 879.24

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -20mmDC24VPulseStandard (general purpose)UL / TUV / CSA0.672518.6With ribsM60000-

฿ 1,348.58

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1020mmDC48VPulseStandard (general purpose)UL / TUV / CSA0.843129.4With ribsH40000-

฿ 817.97

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC5VLockStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF60000-

฿ 724.65

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC5VPulseStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF60000-

฿ 661.68

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC5VNAStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF60000-

฿ 741.27

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC5VNAStandard (general purpose)UL / TUV / CSA0.922628.4Without GussetF60000-

฿ 757.50

HEAT MEASURES FAN 9 Piece(s) Available 5 Day(s) -25mmDC5VNAStandard (general purpose)UL / TUV / CSA0.832322.5With ribsM60000-

฿ 757.50

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC5VNAStandard (general purpose)UL / TUV / CSA0.832322.5Without GussetM60000-

฿ 817.97

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF60000-

฿ 912.77

HEAT MEASURES FAN 8 Piece(s) Available 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.922628.4Without GussetF60000-

฿ 1,062.96

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VLockStandard (general purpose)UL / TUV / CSA1.54080.4With ribsG40000-

฿ 957.34

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.54080.4With ribsG40000-

฿ 870.54

฿ 457.03

HEAT MEASURES FAN 1 Piece(s) Same day -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.54080.4Without GussetG40000-

฿ 787.74

HEAT MEASURES FAN 9 Piece(s) 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA1.54080.4With ribsG40000-

฿ 787.74

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA1.54080.4Without GussetG40000-

฿ 746.91

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VLockStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH60000-

฿ 801.74

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC12VLockStandard (general purpose)UL / TUV / CSA1.032935.3Without GussetH60000-

฿ 716.67

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH60000-

฿ 757.00

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH60000-

฿ 741.27

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC12VNAStandard (general purpose)UL / TUV / CSA1.032935.3Without GussetH60000-

฿ 817.97

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.652014.7With ribsL60000-

฿ 757.50

HEAT MEASURES FAN 9 Piece(s) Available 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA0.652014.7With ribsL60000-

฿ 757.50

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA0.652014.7Without GussetL60000-

฿ 791.54

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VLockStandard (general purpose)UL / TUV / CSA0.832322.5With ribsM60000-

฿ 801.74

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC12VLockStandard (general purpose)UL / TUV / CSA0.832322.5Without GussetM60000-

฿ 762.59

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.832322.5With ribsM60000-

฿ 1,062.96

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VLockStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 848.21

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VLockStandard (general purpose)UL / TUV / CSA1.23448Without GussetS60000-

฿ 848.21

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 958.10

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.23448Without GussetS60000-

฿ 689.17

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 787.74

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC12VNAStandard (general purpose)UL / TUV / CSA1.23448Without GussetS60000-

฿ 801.74

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC24VLockStandard (general purpose)UL / TUV / CSA0.922628.4With ribsF60000-

฿ 848.21

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)UL / TUV / CSA1.54080.4With ribsG40000-

฿ 953.15

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.54080.4With ribsG40000-

฿ 710.15

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)UL / TUV / CSA1.032935.3With ribsH60000-

฿ 912.77

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.032935.3Without GussetH60000-

฿ 724.65

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VPulseStandard (general purpose)UL / TUV / CSA0.652014.7With ribsL60000-

฿ 817.97

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)UL / TUV / CSA0.832322.5With ribsM60000-

฿ 817.97

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VPulseStandard (general purpose)UL / TUV / CSA0.832322.5With ribsM60000-

฿ 801.74

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC24VPulseStandard (general purpose)UL / TUV / CSA0.832322.5Without GussetM60000-

฿ 848.21

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VLockStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 737.64

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 689.17

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VNAStandard (general purpose)UL / TUV / CSA1.23448With ribsS60000-

฿ 787.74

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmDC24VNAStandard (general purpose)UL / TUV / CSA1.23448Without GussetS60000-

฿ 831.98

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC48VPulseStandard (general purpose)UL / TUV / CSA1.564188.4Without GussetK40000-

฿ 1,177.93

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC48VLockStandard (general purpose)UL / TUV / CSA1.23448With ribsS40000-

฿ 957.72

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC48VPulseStandard (general purpose)UL / TUV / CSA1.23448With ribsS40000-

฿ 771.51

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mmDC48VNAStandard (general purpose)UL / TUV / CSA1.23448With ribsS40000-

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 80x80 Frame Material Resin