(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
San Ace DC Fan / 60 × 60 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 60x60
● Thickness (mm.) : 15, 20, 25 and 38
● Rated Voltage : 5,12,24 and 48 VDC
● Material
Frame: Plastic (Flammability: UL 94V-0)
Impeller: Plastic (Flammability: UL 94V-0)
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
109R0612M4011 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 814.87 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | - | 25mm | DC12V | Pulse | Standard (general purpose) | 0.36 | 20 | 19.6 | Without Gusset | Resin | M | 60000 | - |
Loading...
Model | DC Fan | Frame Size | 60x60 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 109R0612M4011 in the San Ace DC Fan / 60 × 60 mm Series series.
Part Number |
---|
109L0612H401 |
109L0612H402 |
109L0612H4D01 |
109R0612M402 |
109R0612M4021 |
109R0612M4D01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,807.62 | 1 Piece(s) | Available | 5 Day(s) | - | 25mm | DC12V | Pulse | Long Life | 0.53 | 28 | 40.2 | Without Gusset | Aluminum | H | 100000 | - | |
฿ 2,715.43 | 1 Piece(s) | Available | 5 Day(s) | - | 25mm | DC12V | NA | Long Life | 0.53 | 28 | 40.2 | Without Gusset | Aluminum | H | 100000 | - | |
฿ 2,796.19 | 1 Piece(s) | Available | 5 Day(s) | 10 | 25mm | DC12V | Lock | Long Life | 0.53 | 28 | 40.2 | Without Gusset | Aluminum | H | 100000 | - | |
฿ 1,161.69 | 1 Piece(s) | 6 Day(s) | - | 25mm | DC12V | NA | Standard (general purpose) | 0.36 | 20 | 19.6 | With ribs | Resin | M | 60000 | - | ||
฿ 754.40 | 1 Piece(s) | Available | 5 Day(s) | - | 25mm | DC12V | NA | Standard (general purpose) | 0.36 | 20 | 19.6 | Without Gusset | Resin | M | 60000 | - | |
฿ 814.87 | 1 Piece(s) | 5 Day(s) | - | 25mm | DC12V | Lock | Standard (general purpose) | 0.36 | 20 | 19.6 | With ribs | Resin | M | 60000 | - |
How can we improve?
How can we improve?