1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
San Ace DC Fan / 60 × 60 mm Series (Part Number)

HEAT MEASURES FAN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 537.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

San Ace DC Fan / 60 × 60 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 60x60
● Thickness (mm.) : 15, 20, 25 and 38
● Rated Voltage : 5,12,24 and 48 VDC
● Material
Frame: Plastic (Flammability: UL 94V-0)
Impeller: Plastic (Flammability: UL 94V-0)
[Application]
Cooling fans are used to cool electronic devices.

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□60
●Thickness(mm):25
●Rated Voltage(V):DC24
●Air Volume(m3/min):0.530
●Static Pressure(Pa):40.2
●Sound Pressure Level (dB (A)):28
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9S0612H402
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Features

฿ 1,742.33

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mmDC12VNAQuiet0.582440With ribsResinH40000-

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 60x60 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9S0612H402 in the San Ace DC Fan / 60 × 60 mm Series series.

Products with similar specification

Part Number
109L0612G401
109L0612G4D01
109L0612H401
109L0612H402
109L0612H4D01
9WF0624H701
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Features

฿ 2,865.53

1 Piece(s) Available 5 Day(s) -25mmDC12VPulseLong Life0.783987.3Without GussetAluminumG100000-

฿ 3,090.87

1 Piece(s) 6 Day(s) 1025mmDC12VLockLong Life0.783987.3Without GussetAluminumG100000-

฿ 2,807.62

1 Piece(s) Available 5 Day(s) -25mmDC12VPulseLong Life0.532840.2Without GussetAluminumH100000-

฿ 2,715.43

1 Piece(s) Available 5 Day(s) -25mmDC12VNALong Life0.532840.2Without GussetAluminumH100000-

฿ 2,796.19

1 Piece(s) Available 5 Day(s) 1025mmDC12VLockLong Life0.532840.2Without GussetAluminumH100000-

฿ 2,461.34

1 Piece(s) Available 5 Day(s) -15mmDC24VPulseOilproof0.524495With ribsResinH40000-