1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AC Fan / □60 mm Series

AC Fan / □60 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,043.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□60 mm).

Part Number
109-130
109-133
109-180
109-183
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)

฿ 1,111.67

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -38mmAC100V0.330.4283016.323.3

฿ 1,052.96

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1038mm[Other] AC115V0.330.4283016.323.3

฿ 1,043.05

HEAT MEASURES FAN 5 Piece(s) Available 5 Day(s) -[Other] 28mmAC100V0.270.33242611.818.6

฿ 1,065.53

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -[Other] 28mm[Other] AC115V0.270.33242611.818.6

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 60x60 Sensor specifications NA
Classification Standard (general purpose) Safety standards CE / UL / TUV Frame Material Aluminum
Life Expectancy(h) 25000