1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Fan / □160 mm Series (109-601)

HEAT MEASURES FAN

AC Fan / □160 mm Series (109-601)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Fan / □160 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 160x160
● Thickness (mm.) : 51
● Rated Voltage : 100 VAC and 200 VAC
● Life Expectancy(h) : 25000
● Material
●Frame: Aluminum
[Application]
Cooling fans are used to cool electronic devices.

Part Number
109-601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Sensor specifications Safety standards Sensor power supply
(V)

฿ 3,818.67

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -AC100VNAPSE / CE / UL / TUV / CSANA

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 160x160 Frame thickness 51mm
Classification Standard (general purpose) Maximum Air Flow (AC when 50 Hz)(m3/min) 7.2 Maximum air flow (at AC 60 Hz)(m3/min) 8.5
Sound pressure level (for AC-50 Hz)(dB) 56 Sound pressure level (for AC-60 Hz)(dB) 60 Maximum Static Pressure (AC 50 Hz)(Pa) 156.8
Maximum static pressure (at AC 60 Hz)(Pa) 166.6 Frame Material Aluminum Life Expectancy(h) 25000