1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Fan / □120 mm Series (109S005)

HEAT MEASURES FAN

AC Fan / □120 mm Series (109S005)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Fan / □120 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 25 and 38
● Rated Voltage : AC100V and AC200V
● Material
Frame: Aluminum
[Application]
Cooling fans are used to cool electronic devices.

Part Number
109S005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

฿ 1,010.20

HEAT MEASURES FAN 1 Piece(s) Same day -38mmAC100VNAPSE2.352.7404355.965.7NA

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 120x120 Classification Standard (general purpose)
Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109S005 in the AC Fan / □120 mm Series series.

Products with similar specification

Part Number
109S005UL
109S006
109S006UL
109S008
109S008UL
109S010UL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

฿ 1,047.90

1 Piece(s) 6 Day(s) -38mmAC100VNACE / PSE / UL / TUV / CSA2.352.7404355.965.7NA

฿ 1,128.00

1 Piece(s) Available 5 Day(s) -38mmAC100VNAPSE1.451.5282817.617.6NA

฿ 1,144.00

1 Piece(s) Available 5 Day(s) -38mmAC100VNACE / PSE / UL / TUV / CSA1.451.5282817.617.6NA

฿ 1,047.90

1 Piece(s) Same day -38mmAC200VNAPSE2.352.7404355.965.7NA

฿ 1,128.00

1 Piece(s) Available Same day -38mmAC200VNACE / PSE / UL / TUV / CSA2.352.7404355.965.7NA

฿ 1,266.13

1 Piece(s) Available 5 Day(s) -38mmAC200VNACE / PSE / UL / TUV / CSA1.451.5282817.617.6NA