(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC Fan / □120 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 25 and 38
● Rated Voltage : AC100V and AC200V
● Material
Frame: Aluminum
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
109S024UL |
109S025 |
109S025UL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,047.90 | HEAT MEASURES FAN | 1 Piece(s) | 6 Day(s) | 10 | 38mm | [Other] AC115V | NA | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA | ||
฿ 1,102.48 | HEAT MEASURES FAN | 1 Piece(s) | Available | 5 Day(s) | - | 38mm | [Other] AC230V | NA | PSE | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA | |
฿ 1,152.39 | HEAT MEASURES FAN | 1 Piece(s) | Available | Same day | - | 38mm | [Other] AC230V | NA | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA |
Loading...
Model | AC fan | Frame Size | 120x120 | Classification | Standard (general purpose) |
---|---|---|---|---|---|
Frame Material | Aluminum | Life Expectancy(h) | 25000 |
How can we improve?
How can we improve?