1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Fan / ⌀172 mm Series (109-313)

HEAT MEASURES FAN

AC Fan / ⌀172 mm Series (109-313)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Thin Propeller Fan, MS Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size Diameter (mm.): 172
● Thickness (mm.) : 51
● Rated Voltage : 100 VAC and 200 VAC
● Life Expectancy(h) : 25000
● Material
●Frame: Aluminum
[Application]
Cooling fans are used to cool electronic devices.

Part Number
109-313
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)

฿ 3,039.62

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -[Other] AC230V4751

Loading...

  1. 1

Basic Information

Model AC fan Frame Size Ø172 Frame thickness 51mm
Sensor specifications NA Classification Standard (general purpose) Safety standards PSE / CE / UL / TUV / CSA
Maximum Air Flow (AC when 50 Hz)(m3/min) 5.3 Maximum air flow (at AC 60 Hz)(m3/min) 6.4 Maximum Static Pressure (AC 50 Hz)(Pa) 147
Maximum static pressure (at AC 60 Hz)(Pa) 196 Frame Material Aluminum Sensor power supply(V) NA
Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109-313 in the AC Fan / ⌀172 mm Series series.

Products with similar specification

Part Number
109-311
109-314
109S301
109S302
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)

฿ 2,980.58

1 Piece(s) Available 5 Day(s) -AC100V4751

฿ 2,973.72

1 Piece(s) Available 5 Day(s) 10[Other] AC115V4751

฿ 2,354.45

1 Piece(s) 5 Day(s) -AC100V5156

฿ 2,938.29

1 Piece(s) Available 5 Day(s) -AC200V5156