1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BXA Series Metal Control Box (Enclosed Type)

BXA Series Metal Control Box (Enclosed Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 404.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The BXA Series is a product family of metal control boxes with IP40 (enclosed type) protective structure.
· Sturdy steel plate control boxes.
· The BXA Series consists of holed types with mounting holes and non-holed types with flexible panel cutting layout.
· There are 5 types of holed type control boxes with 1 to 6 mounting holes.
· Non-holed type control boxes have the same external shape as these 5 types except without holes.
· Holed types are also available with 4 types of mounting hole sizes (16 mm, 22 mm, 25 mm and 30 mm).
[Applications]
· Various units such as pilot lamps and control switches can be assembled in to create your own control box.

Part Number
BXA161SALE
BXA253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Mounting Hole Size
(φ)
Number of Mounting Holes
(piece)

฿ 404.10

฿ 282.59

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 100161

฿ 537.04

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 200253

Loading...

  1. 1

Basic Information

Dimension width W(mm) 80 Height(mm) 92 Material Iron
Protection function (environmentally resistant) IP40 Intermediate plate Without Circuit Board Installation Indoor
Effective depth dimension(mm) 87.5 Ambient Operating Temperature(°C) -25 to 40 Relative humidity(%) 45 to 85