1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Support (Panel Direct Mount Type) (M5)【50 Pieces Per Package】

Insulated Support (Panel Direct Mount Type) (M5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,646.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Direct panel mount type insulated support of the main branch.
[Features]
· Since the male thread size is short, the thread can be used by connecting when height is required.
· Since the thread diameter is smaller (M5), the thread can be directly attached on the panel surface.
[Applications]
· Optimal as an accessory to aid layout within the panel.

 
Part Number
JSD24STM5E
JSD24TM5E
JSD32STM5E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHeight
(mm)
Maximum Diameter
(φ)

฿ 5,646.69

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

5 Day(s) 2422

฿ 5,888.04

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

7 Day(s) 2429

฿ 6,327.61

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

7 Day(s) 3222

Loading...

  1. 1

Basic Information

Screw Diameter M5 Screw Part Bolt Included Number with packs(Piece) 50