1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main BranchBar 100A/200A【10 Pieces Per Package】

Main BranchBar 100A/200A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,052.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 100A and 200A products are available.
· Varied in both pitch and number with threaded holes.
· A type with 40 ° twist processing is also available, so wiring work can be further improved.
[Applications]
· Ideal for copper bars for branching of control panels and power distribution boards.
· Suitable as a grounding copper bar by earthing.

 
Part Number
JTS108H
JTS108HS
JTS116
JTS118H
JTS118HS
JTS126
JTS128H
JTS208H
JTS216
JTS218H
JTS226
JTS228H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Dimension (length)
(mm)
Shape Current
(A)
Number of Screw Holes
(piece)

฿ 3,573.20

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) Bar181Includes twist1006

฿ 3,052.79

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) -177Includes twist1006

฿ 4,592.37

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

23 Day(s) -291Straight10010

฿ 4,986.69

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) Bar241Includes twist10010

฿ 4,749.32

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) Bar237Includes twist10010

฿ 6,931.84

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

23 Day(s) -541Straight10020

฿ 7,474.59

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) Bar391Includes twist10020

฿ 4,574.68

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) Bar181Includes twist2006

฿ 5,618.57

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

23 Day(s) -291Straight20010

฿ 6,063.76

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) Bar241Includes twist20010

฿ 8,555.86

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

23 Day(s) -541Straight20020

฿ 9,134.00

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

23 Day(s) -391Includes twist20020

Loading...

  1. 1

Basic Information

Number with packs(Piece) 10