(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Useful for supporting printed circuit boards, acrylic coverings and other parts. Beautiful and inexpensive brass nickel plated hex male / female screws.
[Features]
· Widest variety of sizes for a supporter
Part Number |
---|
BSB-305E |
BSB-307E |
BSB-308E |
BSB-313E |
BSB-314E |
BSB-315E |
BSB-335E |
BSB-340E |
BSB-415E |
BSB-430E |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Diameter | Length L (mm) | Screw hole depth L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 390.88 ฿ 250.20 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 5 | 3.5 | |||
฿ 435.87 ฿ 324.24 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 7 | 5 | |||
฿ 428.13 ฿ 274.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M3 | 8 | 6 | ||
฿ 603.48 ฿ 338.73 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 13 | 6 | |||
฿ 660.39 ฿ 379.13 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 14 | 6 | |||
฿ 498.46 ฿ 322.90 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 15 | 6 | |||
฿ 972.39 ฿ 569.24 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 35 | 6 | |||
฿ 1,023.48 ฿ 601.40 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M3 | 40 | 6 | ||
฿ 736.63 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M4 | 15 | 8 | ||
฿ 1,127.62 ฿ 664.62 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 30 | 8 |
Loading...
Screw Type | Male Female | Material/finishing | Brass (Nickel Plating) | Outer shape | Hexagon |
---|---|---|---|---|---|
Number with packs(Piece) | 50 |
How can we improve?
How can we improve?