1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Washer

Flat Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 381.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat washer for multi-angle, U fitting.

[Features]
· Use a bis or a bolt diameter that is smaller than the diameter of the multi-angle U fitting hole.
· The outer diameter is larger than those of commercially available washers and is sturdy

Part Number
W-16-3CSALE
W-18-3CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter diameter x internal diameter
(mm)
Application

฿ 381.69

฿ 229.13

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1016 x 6.5M6 bolt for U-26・L-30

฿ 453.19

฿ 272.05

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1018 x 4.5M4 bolt for U-26

Loading...

  1. 1
 

Basic Information

Material/finishing 3C (iron· trivalent) Number with packs(Piece) 100 Plate Thickness t(mm) 1.6