(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round supporter which is handy for supporting printed circuit boards, acrylic covers and other parts. Made with robust, low-cost steel.
[Features]
· From the dividing slit groove on the east side.
· Can tighten using a flathead screwdriver.
· The Phillips screw supporter can be tightened with a Phillips screwdriver which is convenient (M4-M5).
· The insulated supporter is a supporter with a handy metal supporter that is coated with insulating material on the supporter side.
· The upper and lower screws are not insulated
Part Number |
---|
MR-420P-3C |
MRZ-420P-3C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insulation Coating |
---|---|---|---|---|---|---|---|
฿ 1,302.47 ฿ 781.61 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | NA | ||
฿ 1,495.88 ฿ 897.68 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | Available |
Loading...
Screw Type | Male Female | Screw Diameter | M4 | Material/finishing | 3C (iron· trivalent) |
---|---|---|---|---|---|
Length L(mm) | 20 | Outer shape | Round | Number with packs(Piece) | 50 |
D(mm) | 8 | Screw hole depth L1(mm) | 10 | Screw hole depth L2(mm) | 10 |
How can we improve?
How can we improve?