1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Clamp

Pipe Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 379.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Open board frame pipe fitting.

[Features]
· Made from steel plate, so it is lightweight and unbreakable.
· Has a chrome plated finish and requires no painting.
· Comes with a set U bolt for convenience.

Part Number
PK-1-3C
PK-2-3C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 379.45

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10For one side / two ends

฿ 424.82

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) -For 2 or more sides / intermediate

Loading...

  1. 1
 

Basic Information

Type Other Material Iron Surface Finish 3C trivalent chromate