(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Useful for supporting printed circuit boards, acrylic covers and other parts. Duracon hexagonal male and female screws with excellent insulation.
[Features]
· Duracon is lightweight with a specific gravity 1/6th of brass.
· Duracon has superior electrical characteristics and can withstand voltages of up to 18 kV/mm.
· Supporter BS type male screw part (nickel plated) is press fit secured in Duracon and so demonstrates considerable strength
Part Number |
---|
BS-410E |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Diameter | Length L (mm) | Screw hole depth L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 963.48 ฿ 523.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M4 | 10 | 5.5 |
Loading...
Screw Type | Male Female | Material/finishing | Duracon® | Outer shape | Hexagon |
---|---|---|---|---|---|
Number with packs(Piece) | 50 |
Please check the type/dimensions/specifications of the part BS-410E in the Duracon Supporter Hexagon Male Female series.
Part Number |
---|
BS-320E |
BS-420E |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Diameter | Length L (mm) | Screw hole depth L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 653.81 | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M3 | 20 | - | ||
฿ 1,079.61 | 1 Piece(s) | Same day | 10 | M4 | 20 | 15.5 |
How can we improve?
How can we improve?