1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon Supporter Round with Both Sides Female

CONTROL CONSOLE ACCESSORIES

Duracon Supporter Round with Both Sides Female
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 576.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Duracon round both sides female screw with excellent insulation. Useful for supporting Printed Circuit Boards, acrylic covers, and other parts.

[Features]
· Duracon is lightweight with a mass 1/6th of brass.
· Duracon has superior electrical characteristics and can withstand voltage of 18 kV/mm.
· The supporter BR type male screw part (nickel-plated) is press fit secured in Duracon, making it strong.

 
Part Number
AR-310 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 576.39

฿ 320.82

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Screw Type Both sides female Screw Diameter M3 Material/finishing Duracon®
Length L(mm) 10 Outer shape Round Number with packs(Piece) 50
Screw hole depth L1(mm) All screws

Please check the type/dimensions/specifications of the part AR-310 in the Duracon Supporter Round with Both Sides Female series.