1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon Supporter Round Male and Female【50 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

Duracon Supporter Round Male and Female
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 798.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for supporting printed circuit boards, acrylic covers and other parts. Duracon round male and female screws with excellent insulation.

[Features]
· Duracon is lightweight with a specific gravity 1/6th of brass.
· Duracon has superior electrical characteristics and can withstand voltages of up to 18 kV/mm.
· Supporter BR type male screw part (nickel plated) is press fit secured in Duracon and so demonstrates considerable strength

Part Number
BR-310E SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 798.35

฿ 492.10

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

Same day 10

Loading...

  1. 1
 

Basic Information

Screw Type Male Female Screw Diameter M3 Material/finishing Duracon®
Length L(mm) 10 Outer shape Round Number with packs(Piece) 50
Screw hole depth L1(mm) 6

Please check the type/dimensions/specifications of the part BR-310E in the Duracon Supporter Round Male and Female series.