1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L type bracket L40 one hole type

L type bracket  L40 one hole type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 253.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An L-bracket for supporting piping.

Part Number
LB-0-SUS
LB-0-UN
LB-0-ZN
LB-1-SUS
LB-1-UN
LB-1-ZN
LB-2-SUS
LB-2-UN
LB-2-ZN
LB-3-SUS
LB-3-UN
LB-3-ZN
LB-4-SUS
LB-4-UN
LB-4-ZN
LB-5-SUS
LB-5-UN
LB-5-ZN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize a
(mm)
Size b
(mm)
Material/finishing

฿ 653.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -150100SUS (stainless steel)

฿ 253.25

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 11 Day(s) -150100UN (iron / bright chromate)

฿ 279.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -150100ZN (iron, molten zinc)

฿ 703.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -150150SUS (stainless steel)

฿ 286.23

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -150150UN (iron / bright chromate)

฿ 319.49

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -150150ZN (iron, molten zinc)

฿ 769.94

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -200150SUS (stainless steel)

฿ 315.22

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -200150UN (iron / bright chromate)

฿ 354.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -200150ZN (iron, molten zinc)

฿ 1,040.90

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -300200SUS (stainless steel)

฿ 431.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -300200UN (iron / bright chromate)

฿ 482.42

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -300200ZN (iron, molten zinc)

฿ 1,273.16

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -400250SUS (stainless steel)

฿ 534.89

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -400250UN (iron / bright chromate)

฿ 604.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 10 Day(s) -400250ZN (iron, molten zinc)

฿ 1,544.13

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10500300SUS (stainless steel)

฿ 633.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -500300UN (iron / bright chromate)

฿ 714.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Available 10 Day(s) -500300ZN (iron, molten zinc)

Loading...

  1. 1

Basic Information

Type Bracket Applicable Bolt M8, M10, W3/8