Interface Terminal Block (Crimp Terminal Insertion Type), TIFY Series

Caution
Product Description
Y-shaped / round crimp terminal insertion type of maintenance-free interface terminal block.
[Features]
· Series that applies the connection method of clutch lock (screw-free type) terminal blocks. Round / Y-shaped crimp terminals (for M3, M3.5) that are used generally in Japan can be used as usual.
· Epoch-making interface terminal block that needs no dedicated tool newly ready, and can connect cables through their simple insertion after crimp without modification.
· Wire marker sleeve is no longer likely to shift from terminal block part since insertion port has a structure to securely retain the sleeve.
· Free from maintenance needing no secondary tightening and torque management unlike screw type to contribute to remarkable shortening of wiring work time and deliver “safety” and “free-of-anxiety.”
· Y-shaped product can cable by clutch lock (screw-free type) with which connection completes with simple wire insertion into a round terminal.
· Needs no other dedicated tool than screwdriver, and can remarkably shorten wiring work time by simple replacement of a screw-type terminal block.
· Clutch lock type T terminal and circular terminal parts as compact as 5-mm pitch to achieve space saving.
· Crimp terminal connection method also prevents loss of wire number that is a problem of screw-free terminal blocks.
· Includes a release button and a conduction check hole.
[Applications]
· Ideal for replacement of a screw-type terminal block.