1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plug Cord for 160 mm x 160 mm - 51 mm Thick AC Fan

HEAT MEASURES ACCESSORIES

Plug Cord for 160 mm x 160 mm - 51 mm Thick AC Fan
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 273.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ Cord for supplying alternating current (AC) power to an AC Fan.
· Cord branches into lead wires.
- For □160 × 51 mm thickness.

Part Number
489-086-L10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 273.05

฿ 163.94

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Plug cord Compatible Frame Size(mm) □160 Thickness(mm) 51
Power cord length(mm) 1000 Standard UL/CSA Features Straight Type

Please check the type/dimensions/specifications of the part 489-086-L10 in the Plug Cord for 160 mm x 160 mm - 51 mm Thick AC Fan series.