1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plug Cord for 120 mm x 120 mm - 38 mm Thick AC Fan

Plug Cord for 120 mm x 120 mm - 38 mm Thick AC Fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 213.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ Cord for supplying alternating current (AC) power to an AC Fan.
· Cord branches into lead wires.
- For □120 × 38 mm thickness.

Part Number
489-006-L10
489-006-L21
489-006-L35
489-007-L10
489-007-L21
489-037-L10
489-037-L21
489-037-L35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower cord length
(mm)
Standard Features

฿ 222.37

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 1000PSEExcept where model number ends with "UL"

฿ 266.25

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 2100PSEExcept where model number ends with "UL"

฿ 348.05

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 3500PSEExcept where model number ends with "UL"

฿ 298.04

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 1000UL/CSAWhere model number ends with "UL"

฿ 298.12

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 2100UL/CSAWhere model number ends with "UL"

฿ 213.33

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 1000PSEWhere model number ends with "UL"

฿ 295.92

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 2100PSEWhere model number ends with "UL"

฿ 335.96

HEAT MEASURES ACCESSORIES 1 Piece(s) 12 Day(s) 3500PSEWhere model number ends with "UL"

Loading...

  1. 1

Basic Information

Type Plug cord Compatible Frame Size(mm) □120 Thickness(mm) 38