1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm (109-059)

HEAT MEASURES ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm
  • Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm
  • Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm
  • Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Two types of materials are available: plastic (black) and metal (silver/black).
    Select the product you want in the “Material (guard, cover)” item of the refinement conditions.
    *The product images are representative images.

Product Description

[Features]
- Made to prevent foreign material such as fingers from contacting the blades of a DC/AC fan during operation. For use as a safety measure.

Part Number
109-059
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Frame Size
(mm)
Mounting Point Material (guard, cover) Surface Treatment

฿ 137.50

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) □40For both discharge / suction sideMetalNickel chrome plating (silver)

Loading...

  1. 1

Basic Information

Type Finger Guard

Please check the type/dimensions/specifications of the part 109-059 in the Finger Guard DC/AC Dual Purpose Fan / □26 to □160 mm series.

Products with similar specification

Part Number
109-019K
109-049C
109-049E
109-099C
109-099E
109-099H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Frame Size
(mm)
Mounting Point Material (guard, cover) Surface Treatment

฿ 354.57

1 Piece(s) 5 Day(s) □120For both discharge / suction sideMetalCathodic electrodeposition coating (black)

฿ 180.83

1 Piece(s) Same day □80Discharge sideMetalNickel chrome plating (silver)

฿ 180.83

1 Piece(s) 5 Day(s) □80For both discharge / suction sideMetalNickel chrome plating (silver)

฿ 182.50

1 Piece(s) 5 Day(s) □92Discharge sideMetalNickel chrome plating (silver)

฿ 195.00

1 Piece(s) Same day □92For both discharge / suction sideMetalNickel chrome plating (silver)

฿ 327.90

1 Piece(s) 5 Day(s) □92For both discharge / suction sideMetalCathodic electrodeposition coating (black)