1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Guard, DC Fan, For Frame Size 172 to 200 mm (109-720)

HEAT MEASURES ACCESSORIES

Finger Guard, DC Fan, For Frame Size 172 to 200 mm (109-720)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality, high-performance genuine finger guard.
[Features]
· Design suited for fan motor shape.
[Applications]
· Use when wanting to prevent intrusion of fingers or contaminants and increase device safety, without greatly influencing airflow and static pressure properties.

Part Number
109-720
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Features

฿ 479.61

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) -Nickel chrome plating (silver)Outline drawing reference

Loading...

  1. 1

Basic Information

Type Finger Guard Compatible Frame Size(mm) φ200

Please check the type/dimensions/specifications of the part 109-720 in the Finger Guard, DC Fan, For Frame Size 172 to 200 mm series.

Products with similar specification

Part Number
109-720H
109-721
109-721H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSurface Treatment Features

฿ 391.78

5 Piece(s) 5 Day(s) -Cathodic electrodeposition coating (black)Outline drawing reference

฿ 461.71

1 Piece(s) Available 12 Day(s) 10Nickel chrome plating (silver)-

฿ 304.49

1 Piece(s) Available 12 Day(s) 10Cathodic electrodeposition coating (black)-