1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tool, Electrical Crimp Tool (FK3)

TOOL FOR WIRING

Crimping Tool, Electrical Crimp Tool (FK3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A crimping tool for crimping various terminals, cutting wires and bolts, and stripping wires.
[Features]
· Standard product of simple crimping tool.
· FK1: Open barrel terminal / bare crimp terminal, for P.B sleeve. FK2: For insulation crimp terminal/ bare crimp terminal / P.B. sleeve.
· FK3: For bare crimp terminal and PB sleeve. FK4: For insulation crimp terminals. FK6: For insulation crimp terminal/ open barrel terminal.
· Bolts are compatible with M2.6, M3, M3.5, M4 and M5. Stripping of cable coats 0.75 to 5.5 mm2.
· Crimping of various terminals, cutting of bolts and cables, and coating of cables can be done with this single device.
[Applications]
· Convenient for mounting and maintenance of electrical components on automobiles, maintenance of factories, wiring of telephones, audio and television, etc.
· Can be used for wiring maintenance of other home appliances, work and various hobbies.

Features

●Possible to crimp the open barrel terminal, bare crimp terminal and disconnect the bolt, cable, and insulation of the cable with this one.

Specification

●Crimp Terminal(mm2) For bare terminal:1.25, 2, 5.5
●Crimp Terminal(mm2) For Connector Terminal:1.25, 2, 5.5
●SPQ(piece):12
Part Number
FK3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable terminal

฿ 751.89

TOOL FOR WIRING 1 Piece(s) 31 Day(s) Bare crimp terminal · P.B sleeve/ignition terminal

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 220 Applicable Size(mm2) 1.25/2/5.5