1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Crimping Tool AKH60N

TOOL FOR WIRING

Manual Hydraulic Crimping Tool AKH60N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,369.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Lightweight and compact product with an overall length of just 360 mm. ●Auxiliary lever makes it possible to perform terminal retention easily with one hand.

[Features]
▪ Connection band (sold separately) is used for the 3P phase terminal block of the TXWM100 and TXWM200. Can be placed on the power supply side or load side of a breaker produced by any manufacturer.
· When a standard stud terminal block is used, load on the breaker can be reduced, and therefore a JIS standard crimped terminal and a one rank higher wire can be used.
· If a branch terminal block (TXWM-D series) is used on the load side, branching is possible for up to 6 circuits with double wiring.
- The connection band is a 3P1 set, and compatible products are available to fit different breaker types

 
Part Number
AKH60N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,369.02

TOOL FOR WIRING 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 360 Applicable terminal Bare crimp terminal · bare crimp sleeve (P.B) Applicable Size(mm2) 14/22/38/60

Please check the type/dimensions/specifications of the part AKH60N in the Manual Hydraulic Crimping Tool AKH60N series.