1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool For Closed-End Connector With Insulated Coating

Crimping Tool For Closed-End Connector With Insulated Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,597.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A crimping tool for optimal closed end connector insulation coating (CE type) crimping.
[Features]
· Allows reliable and secure crimping work.
· When closed, the shape narrows about 10 mm, and when opened, it narrows 20 mm width, making it easy to hold in one hand compared with previous terminals.
· Built-in mold confirmation mechanism in the body keeps the neck free.
· A JIS standard compliant closed terminal with insulated coating (CE model) capable of 100% JIS terminal power performance.
· Also has a lighter handle operation.
· Molding check mechanism is built in the main body for neck clearance.
[Applications]
· Closed end connector with insulated coating ideal for crimping in electrical work.

 
Part Number
AK25A
AK28A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Operating Range

฿ 3,597.70

TOOL FOR WIRING 1 Piece(s) 3 Day(s) -266CE1,CE2,CE5

฿ 3,969.34

TOOL FOR WIRING 1 Piece(s) Same day 10269CE1,CE2,CE5,CE8

Loading...

  1. 1

Basic Information

Applicable terminal Closed end connector with insulation coating