1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Electromagnetic Contactor (without Case) (Part Number)

CIRCIT BRAEAKER

Electromagnetic Contactor (without Case)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 737.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Switch part of electromagnetic switch.
· Used for general resistance load switching, such as in motor operation controls, lighting and heaters.

 
Part Number
MUF352 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Resistance load AC 400 V to 440 V
(A)
Resistance Class VAC 200–220
(A)
Open thermal current Ith
(A)
Durability Mechanical
(x10K times)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)

฿ 2,579.12

฿ 1,600.09

CIRCIT BRAEAKER 1 Piece(s) Same day AC2002a2b8983.5107.53356060601000140145.270

Loading...

  1. 1

Basic Information

Operating Method Irreversible Number of Poles Three-Phase Durability Electrical (AC-3)(x10K times) 100
Durability Opening and closing frequency(Times/Hour) 1200 Ambient Operating Temperature Min(°C) -5 Ambient Operating Temperature Max(°C) 40
Min relative humidity(%) 45 Max relative humidity(%) 85

Please check the type/dimensions/specifications of the part MUF352 in the Electromagnetic Contactor (without Case) series.

Products with similar specification

Part Number
MUF10-4140
MUF10-4240
MUF182
MUF7140
MUF7240
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Resistance load AC 400 V to 440 V
(A)
Resistance Class VAC 200–220
(A)
Open thermal current Ith
(A)
Durability Mechanical
(x10K times)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)

฿ 843.42

1 Piece(s) Same day AC1001a67438131320202050046102.750

฿ 885.53

1 Piece(s) Same day AC2001a67438131320202050046102.750

฿ 1,408.62

1 Piece(s) Same day AC2001a1b67538722030303050057123.360

฿ 737.85

1 Piece(s) Same day AC1001a67438131115202050046102.750

฿ 737.85

1 Piece(s) Same day AC2001a67438131115202050046102.750