(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An electromagnetic push button switch.
[Features]
· With recessed rainproof function structure that doesn’t allow water to enter at the buttons even if it is raining or splashed with water (IP64 compliant).
· Twin contact type capable of handling very small loads also available (WPBST series).
· Very reliable, featuring very few contact failures compared to one-contact models.
· We can make switches configured to use only the A contact.
[Applications]
· Ideal for operating electromagnetic switches.
Rated insulation voltage(V) | AC/DC500 | Rated Current(A) | 5 | Connection Terminal | M3.5 screw |
---|---|---|---|---|---|
Ambient Temperature(°C) | -10 – 40 | Relative humidity(%) | 45 to 85 | Features | Includes general open/close case |
Specifications | Twin contact: NG | Number of buttons(piece) | 2 | Button color | Black |
Lettering plate | ON,OFF | Contact Configuration | 1a-1b | Rated current used AC 15 inductive load (AC 220 V)(A) | 2 |
Representative Standard | PSE | Mounting Hole Size | φ4.5 | Protective Structure | IP64 |
Dimension vertical(mm) | 110 | Dimension width(mm) | 60 | Dimension depth(mm) | 48 |
Please check the type/dimensions/specifications of the part WPBS222 in the Operational Push-Button Switch Rainproof Recessed Type, WPBS Series series.
How can we improve?
How can we improve?