1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Exposed Outlet - Twist Lock 60 A

Waterproof Exposed Outlet - Twist Lock 60 A
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,984.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This twist locked 60 A exposed outlet is mounted on walls or boards and used to supply power. Meets waterproofing specifications (IP44) during both usage and non-usage when combined with a waterproof plug.

[Features]
・Equipment for providing high-capacity power with a waterproof specification during use by combining with a waterproof plug.
· JISC 920 (code for protecting enclosures used for electrical equipment, etc.) IP43-compliant product during use and even when not in use (with a rubber waterproof cap attached)

Part Number
3621RW
3661RW
4621RW
4661RW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)

฿ 6,069.57

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type250

฿ 6,480.77

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type600

฿ 5,984.39

AC CONCENT 1 Piece(s) Available 3 Day(s) -[Other] Ground insulation type 3P hook type250

฿ 6,787.00

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] Ground insulation type 3P hook type600

Loading...

  1. 1

Basic Information

Type Outlet Rated Current(A) 60 NEMA standard presence NA
Dimension length(mm) 146 Dimension width(mm) 120 Dimension thickness(mm) 130
Color Black