1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Panel Outlet - Twist Lock 60 A

Waterproof Panel Outlet - Twist Lock 60 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,998.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A twist locked 60 A waterproof panel outlet installed on walls and panels and used to supply power. Exhibits waterproofing capability (IP44) during use when combined with waterproof plugs.

[Features]
・Equipment for providing high-capacity power with a waterproof specification during use by combining with waterproof plugs.
· JISC 920 (code for protecting enclosures used for electrical equipment, etc.) IP44-compliant product during use and even when not in use (with a rubber waterproof cap attached)

Part Number
3626RW
3666RW
4626RW
4666RW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)

฿ 4,342.35

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type250

฿ 4,783.78

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type600

฿ 3,998.86

AC CONCENT 1 Piece(s) 3 Day(s) -[Other] Ground insulation type 3P hook type250

฿ 5,125.98

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] Ground insulation type 3P hook type600

Loading...

  1. 1

Basic Information

Type Outlet Rated Current(A) 60 NEMA standard presence NA
Dimension length(mm) 118 Dimension width(mm) 118 Dimension thickness(mm) 80.5
Color Black