1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flush Mount Outlet - Retaining (Part Number)

Flush Mount Outlet - Retaining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool that is stored in a box installed in a wall and used for supplying power.

Part Number
7110GHDZ
7110GHDZ-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 609.58

AC CONCENT 1 Piece(s) 8 Day(s) White

฿ 372.00

AC CONCENT 1 Piece(s) 3 Day(s) Black

Loading...

  1. 1

Basic Information

Type Outlet Shape Ground insulation type 2P A-3 retain prevention Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE
Dimension length(mm) 107 Dimension width(mm) 39 Dimension thickness(mm) 32
Features Composite broadness