1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual Hyper Installed Outlet - Flat-Blade 15 A

AC CONCENT

Dual Hyper Installed Outlet - Flat-Blade 15 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,505.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-quality 15 A dual embedded outlet with excellent functionality to improve conduction stability and efficiency.

[Features]
• A lavish, ultra-premium outlet that meets the demands of different industries.
• This fixture is stored in a box mounted a wall to supply power to a plug.
• The terminals that link to the blade receivers on the inside are made from a highly conductive copper alloy with excellent electrical characteristics.
• With the exception of the grounding receiver, the surfaces of all charged surfaces are given a luxurious plating of rhodium, a rare metal of the platinum group that is employed because of its excellent corrosion resistance and that is used in such applications as high-class tableware, ornaments, specialized equipment used in chemistry, and medical devices. This finish is then polished, providing smooth contact surfaces.
• Convenient-to-use crimp terminals (R5.5-4 x 3) for connecting wires are included and have received the same rhodium plating treatment.
• Stainless steel is used as the material for all set screws other than the terminal screws, and non-magnetic metals have been used for all metal parts.

Part Number
7110GHDXL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,505.18

AC CONCENT 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Outlet Shape Ground insulation type 2P A-3 flat blade type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE
Dimension length(mm) 107 Dimension width(mm) 39 Dimension thickness(mm) 32.5
Color Black

Please check the type/dimensions/specifications of the part 7110GHDXL in the Dual Hyper Installed Outlet - Flat-Blade 15 A series.